IESNA:LM-63-2002
[TEST]P1055275
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S865D950-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]970
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1066.6 1054.3 1049.4 1040.8 1028.6 1012.6 994.3 973.4 948.9 921.9
892.5 861.8 827.5 794.4 758.9 722.1 684.1 647.3 608.1 567.6
528.4 489.2 449.9 410.7 371.5 334.7 295.5 253.8 214.5 176.5
139.8 104.2 71.1 41.7 14.7 0 0
1066.6 1070.3 1059.2 1040.8 1015.1 980.8 940.3 895 845.9 792
735.6 676.7 615.4 556.6 494.1 435.2 375.1 318.7 261.1 208.4
161.8 118.9 79.7 56.4 44.1 34.3 23.3 14.7 8.6 4.9
2.5 1.2 0 0 0 0 0
1066.6 1055.6 1032.3 990.6 933 865.5 792 709.8 619.1 527.2
437.7 355.5 273.4 204.7 143.4 88.3 53.9 42.9 33.1 24.5
17.2 11 7.4 4.9 2.5 2.5 1.2 1.2 1.2 1.2
1.2 0 0 0 1.2 1.2 0
1066.6 1053.1 1012.6 950.1 868 773.6 670.6 559 445 343.3
250.1 171.6 101.8 55.2 42.9 31.9 23.3 15.9 9.8 6.1
3.7 2.5 2.5 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 0
1066.6 1054.3 1012.6 937.9 849.6 744.2 624 505.1 388.6 283.2
192.5 117.7 60.1 44.1 33.1 24.5 17.2 11 6.1 3.7
2.5 1.2 1.2 1.2 0 1.2 0 0 0 0
0 0 0 0 0 0 0
